IRS2336S
Overview
600 V three-phase gate driver IC with enable, over current protection and fault reporting
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 28 Lead SOICWB package for IGBTs and MOSFETs. Also available in 44 Lead PLCC.
Summary of Features
- Drives up to six IGBT/MOSFET power devices
- Gate drive supply range from 10 V to 20 V (IRS2336)
- Gate drive supply range from 11.5 V to 20 V (IRS23364 ) option available
- Integrated bootstrap functionality
- Over-current protection
- Over-temperature shutdown input
- Advanced input filter
- Integrated deadtime protection
- Shoot-through (cross conduction) protection
- Undervoltage lockout for Vcc and Vbs
- Enable/disable input and fault reporting
- Adjustable fault clear timing
- Separate logic and power grounds
- 3.3 V input logic compatible
- Tolerant to negative transient voltage
- Designed for use with bootstrap power supplies
- Matched propagation delays for all channels
- -40C to 125C operating range
Potential Applications
Diagrams
Videos
Training
Support